How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| P: | 2.38 in | AF: | 0.25 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | BE1: | 0.5 in |
| LQ1: | 6.12 in | AE2: | 0.56 |
| AG: | 5.16 | D: | 3.38 |
| T: | 1.5 | AK: | 8.5 |
| V: | 2.51 in | AB: | 4.76 |
| BF: | 0.53 | G: | 2.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Model Code: | 30YF | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3 | Output RPM: | 35 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.54 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

