How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| G: | 2.32 | AB: | 4.76 |
| P: | 2.38 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| T: | 1.5 | LL: | 2.38 in |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.25 | LQ1: | 6.12 in |
| AE2: | 0.56 | AK: | 8.5 |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 233 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

