How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 4.84 in |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 7.25 | AB: | 4.76 |
| H: | 0.53 in | AK: | 8.5 |
| D: | 3.38 | P: | 2.38 in |
| LQ1: | 6.12 in | BF: | 0.53 |
| AA: | 10.25 | V: | 2.51 in |
| G: | 2.32 | AE2: | 0.56 |
| BD: | 9 | T: | 1.5 |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

