How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.56 | G: | 2.32 |
| AG: | 5.16 | BF: | 0.53 |
| AB: | 4.76 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| LL: | 2.38 in | T: | 1.5 |
| AK: | 8.5 | I: | 4.84 in |
| P: | 2.38 in | LQ1: | 6.12 in |
Technical Specifications
| Output RPM: | 233 | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

