How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BD: | 9 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LL: | 2.38 in | AK: | 8.5 |
| AF: | 0.25 | AB: | 4.76 |
| G: | 2.32 | AE2: | 0.56 |
| AG: | 5.16 | BF: | 0.53 |
| AA: | 10.25 | I: | 4.84 in |
| LQ1: | 6.12 in | D: | 3.38 |
| BE1: | 0.5 in | T: | 1.5 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

