How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| AK: | 8.5 | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| AG: | 5.16 | AJ: | 7.25 |
| BD: | 9 | G: | 2.32 |
| AB: | 4.76 | LQ1: | 6.12 in |
| H: | 0.53 in | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

