How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 2.32 |
| AK: | 8.5 | AE2: | 0.56 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | LQ1: | 6.56 in |
| P: | 2.38 in | T: | 1.5 |
| V: | 2.51 in | I: | 4.84 in |
| BE1: | 0.5 in | AG: | 5.16 |
| AA: | 10.25 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

