How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AG: | 5.16 | BE1: | 0.5 in |
| T: | 1.5 | AF: | 0.25 |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | BD: | 9 |
| AK: | 8.5 | AE2: | 0.56 |
| BF: | 0.53 | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
Technical Specifications
| Bore Code: | 24 | Input HP @ 1750 RPM: | 0.603 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

