How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.38 in |
| AA: | 10.25 | BD: | 9 |
| G: | 2.32 | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AB: | 4.76 | AJ: | 7.25 |
| D: | 3.38 | AG: | 5.16 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| T: | 1.5 | BF: | 0.53 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio Range: | 25:1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.77 | Bore Code: | 24 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

