How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| AG: | 5.16 | P: | 2.38 in |
| AJ: | 7.25 | AB: | 4.76 |
| AA: | 10.25 | V: | 2.51 in |
| LL: | 2.38 in | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| T: | 1.5 | LQ1: | 6.56 in |
| I: | 4.84 in | AF: | 0.25 |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 30YF |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Bore Code: | 24 | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Ratio: | 30:1 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 2.38 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

