How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AA: | 10.25 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 2.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.38 in |
| G: | 2.32 | LQ1: | 6.56 in |
| AE2: | 0.56 | D: | 3.38 |
| BF: | 0.53 | I: | 4.84 in |
| T: | 1.5 | AG: | 5.16 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.38 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Ratio: | 30:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

