How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| T: | 1.5 | AJ: | 7.25 |
| AK: | 8.5 | AA: | 10.25 |
| BD: | 9 | AG: | 5.16 |
| G: | 2.32 | BE1: | 0.5 in |
| D: | 3.38 | V: | 2.51 in |
| I: | 4.84 in | P: | 2.38 in |
| AB: | 4.76 | LL: | 2.38 in |
| LQ1: | 6.56 in | BF: | 0.53 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 2.38 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

