How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.76 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| H: | 0.53 in | AA: | 10.25 |
| AE2: | 0.56 | D: | 3.38 |
| V: | 2.51 in | T: | 1.5 |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | AK: | 8.5 |
| LQ1: | 6.56 in | G: | 2.32 |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

