How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | P: | 2.38 in |
| AG: | 5.16 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 10.25 |
| V: | 2.51 in | BD: | 9 |
| AF: | 0.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| AB: | 4.76 | BF: | 0.53 |
| D: | 3.38 | I: | 4.84 in |
| AK: | 8.5 | T: | 1.5 |
| AE2: | 0.56 | LL: | 2.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output RPM: | 350 |
| Ratio: | 5:1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

