How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BF: | 0.53 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| LL: | 2.38 in | LQ1: | 6.56 in |
| AB: | 4.76 | AF: | 0.25 |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | AJ: | 7.25 |
| T: | 1.5 | BD: | 9 |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 24 |
| Model Code: | 30YF | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 5:1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

