How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.5 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| P: | 2.38 in | AA: | 10.25 |
| LQ1: | 6.56 in | G: | 2.32 |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | H: | 0.53 in |
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in | BF: | 0.53 |
| AE2: | 0.56 | AJ: | 7.25 |
| LL: | 2.38 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 24 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Output RPM: | 350 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

