How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | LL: | 2.38 in |
| AF: | 0.25 | BE1: | 0.5 in |
| I: | 4.84 in | BF: | 0.53 |
| D: | 3.38 | H: | 0.53 in |
| AA: | 10.25 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 7.25 |
| G: | 2.32 | AE2: | 0.56 |
| T: | 1.5 | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

