How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AF: | 0.25 | P: | 2.38 in |
| AK: | 8.5 | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.5 |
| V: | 2.51 in | BD: | 9 |
| AG: | 5.16 | I: | 4.84 in |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 2.38 in | G: | 2.32 |
| D: | 3.38 | LQ1: | 6.56 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output RPM: | 29.2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.5 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Ratio: | 60:1 |
| Bore Code: | 24 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

