How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | T: | 1.5 |
| AF: | 0.25 | AB: | 4.76 |
| P: | 2.38 in | D: | 3.38 |
| AG: | 5.16 | AE2: | 0.56 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 6.56 in | I: | 4.84 in |
| LL: | 2.38 in | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.05 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

