How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 10.25 | D: | 3.38 |
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.53 | AB: | 4.76 |
| H: | 0.53 in | T: | 1.5 |
| LQ1: | 6.56 in | AE2: | 0.56 |
| LL: | 2.38 in | G: | 2.32 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

