How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.56 in |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | AJ: | 7.25 |
| V: | 2.51 in | BF: | 0.53 |
| D: | 3.38 | T: | 1.5 |
| AB: | 4.76 | LL: | 2.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| I: | 4.84 in | G: | 2.32 |
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

