How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| BF: | 0.53 | LL: | 2.38 in |
| AE2: | 0.56 | BD: | 9 |
| AK: | 8.5 | T: | 1.5 |
| AJ: | 7.25 | LQ1: | 6.56 in |
| I: | 4.84 in | AG: | 5.16 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| H: | 0.53 in | D: | 3.38 |
| AA: | 10.25 | G: | 2.32 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

