How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BD: | 5.88 |
| AB: | 4.76 | AJ: | 5.88 |
| G: | 2.32 | AG: | 5.16 |
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.5 | BE: | 0.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AA: | 10.25 |
| LQ: | 5.69 in | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.38 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.5 in |
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

