How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| P: | 2.38 in | T: | 1.5 |
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | AG: | 5.16 |
| AJ: | 5.88 | BE: | 0.38 in |
| LQ: | 5.69 in | AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Ratio: | 100:1 | Model Code: | 30YF |
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

