How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| V: | 2.51 in | BF: | 0.41 |
| H: | 0.53 in | G: | 2.32 |
| BD: | 5.88 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 | BE: | 0.38 in |
| T: | 1.5 | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 5.69 in |
| P: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 117 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

