How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | LQ: | 5.69 in |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 5.88 | AB: | 4.76 |
| P: | 2.38 in | AF: | 0.25 |
| T: | 1.5 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

