How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BD: | 5.88 |
| AK: | 4.5 | P: | 2.38 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| I: | 4.84 in | AE2: | 0.56 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.25 | AA: | 10.25 |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | BF: | 0.41 |
| D: | 3.38 | AB: | 4.76 |
Technical Specifications
| Bore Code: | 24 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.38 |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

