How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 2.51 in | P: | 2.38 in |
| LL: | 2.38 in | AB: | 4.76 |
| H: | 0.53 in | T: | 1.5 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AK: | 4.5 | AF: | 0.25 |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 4.84 in | LQ: | 5.69 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Bore Code: | 24 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Model Code: | 30YF |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

