How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AJ: | 5.88 |
| AG: | 5.16 | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| BE: | 0.38 in | P: | 2.38 in |
| AB: | 4.76 | T: | 1.5 |
| D: | 3.38 | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | LQ: | 5.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.82 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Bore Code: | 24 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

