How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LQ: | 5.69 in | H: | 0.53 in |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.5 |
| D: | 3.38 | AG: | 5.16 |
| G: | 2.32 | AB: | 4.76 |
| LL: | 2.38 in | I: | 4.84 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio: | 5:1 |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output RPM: | 350 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

