How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | LQ: | 5.69 in |
| AF: | 0.25 | BE: | 0.38 in |
| T: | 1.5 | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| AA: | 10.25 | BF: | 0.41 |
| I: | 4.84 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

