How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| BD: | 5.88 | AA: | 10.25 |
| AJ: | 5.88 | D: | 3.38 |
| P: | 2.38 in | H: | 0.53 in |
| T: | 1.5 | G: | 2.32 |
| V: | 2.51 in | AK: | 4.5 |
| AE2: | 0.56 | AG: | 5.16 |
| I: | 4.84 in | AB: | 4.76 |
| BF: | 0.41 | LL: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 7.5:1 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Key: | 3/8 X 3.00 |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

