How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LQ: | 5.69 in |
| H: | 0.53 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | AG: | 5.16 |
| AE2: | 0.56 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.5 |
| LL: | 2.38 in | AF: | 0.25 |
| AJ: | 5.88 | V: | 2.51 in |
| AB: | 4.76 | AA: | 10.25 |
| BF: | 0.41 | P: | 2.38 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

