How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | P: | 2.38 in |
| T: | 1.5 | BF: | 0.41 |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 24 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

