How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AK: | 4.5 |
| AG: | 5.16 | V: | 2.51 in |
| LQ: | 5.69 in | LL: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| AA: | 10.25 | BD: | 5.88 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.5 | AF: | 0.25 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Model Code: | 30YF |
| Output RPM: | 21.9 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

