How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.51 in |
| AB: | 4.76 | LL: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| AJ: | 5.88 | AG: | 5.16 |
| BF: | 0.41 | I: | 4.84 in |
| T: | 1.625 | P: | 2.38 in |
| AF: | 0.25 | LQ: | 5.69 in |
| H: | 0.53 in | BD: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.45 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

