How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.625 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 10.25 | G: | 2.32 |
| AG: | 5.16 | BE: | 0.38 in |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AB: | 4.76 |
| D: | 3.38 | V: | 2.51 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AK: | 4.5 | I: | 4.84 in |
| BD: | 5.88 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

