How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| BD: | 5.88 | H: | 0.53 in |
| LQ: | 5.69 in | D: | 3.38 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | I: | 4.84 in |
| BE: | 0.38 in | T: | 1.625 |
| LL: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

