How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LL: | 2.38 in |
| BE: | 0.38 in | LQ: | 5.69 in |
| AB: | 4.76 | AK: | 4.5 |
| AE2: | 0.56 | I: | 4.84 in |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.625 | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 117 | Ratio: | 15:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

