How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.625 |
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | AB: | 4.76 |
| BD: | 5.88 | AA: | 10.25 |
| LL: | 2.38 in | BF: | 0.41 |
| I: | 4.84 in | P: | 2.38 in |
Technical Specifications
| Model Code: | 30YF | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Bore Code: | 26 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series Code: | OE | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

