How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.38 in |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | G: | 2.32 |
| T: | 1.625 | D: | 3.38 |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 4.5 | LQ: | 5.69 in |
| AG: | 5.16 | AJ: | 5.88 |
| AE2: | 0.56 | V: | 2.51 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| I: | 4.84 in | P: | 2.38 in |
Technical Specifications
| Ratio: | 25:1 | Output Diameter (in): | 1.625 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Model Code: | 30YF | Output RPM: | 70 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

