How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | LQ: | 5.69 in |
| BD: | 5.88 | G: | 2.32 |
| AB: | 4.76 | P: | 2.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 5.16 | LL: | 2.38 in |
| AE2: | 0.56 | BE: | 0.38 in |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.625 | AK: | 4.5 |
| AF: | 0.25 | D: | 3.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Series Code: | OE | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 26 |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

