How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| I: | 4.84 in | AK: | 4.5 |
| LQ: | 5.69 in | D: | 3.38 |
| LL: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AA: | 10.25 | BF: | 0.41 |
| AB: | 4.76 | T: | 1.625 |
| V: | 2.51 in | G: | 2.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 1.82 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 30YF | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

