How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| T: | 1.625 | P: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AG: | 5.16 | LQ: | 5.69 in |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.76 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

