How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| D: | 3.38 | AJ: | 5.88 |
| AG: | 5.16 | LQ: | 5.69 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | T: | 1.625 |
| H: | 0.53 in | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| P: | 2.38 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 10.25 |
| AK: | 4.5 | I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.54 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

