How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| T: | 1.625 | BF: | 0.41 |
| AG: | 5.16 | G: | 2.32 |
| AK: | 4.5 | I: | 4.84 in |
| V: | 2.51 in | BD: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| LQ: | 5.69 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 26 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.28 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

