How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 2.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 2.32 |
| AA: | 10.25 | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AF: | 0.25 | T: | 1.625 |
| AG: | 5.16 | I: | 4.84 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Model Code: | 30YF | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 26 |
| Ratio: | 80:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

