How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| LL: | 2.38 in | AA: | 10.25 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AF: | 0.25 | AG: | 5.16 |
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.56 | LQ: | 5.69 in |
| AB: | 4.76 | P: | 2.38 in |
| BE: | 0.38 in | T: | 1.625 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 0.895 | Center Distance (in): | 3 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

