How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| T: | 1.625 | AB: | 4.76 |
| AG: | 5.16 | G: | 2.32 |
| I: | 4.84 in | V: | 2.51 in |
| BD: | 9 | AF: | 0.25 |
| P: | 2.38 in | LQ1: | 6.12 in |
| H: | 0.53 in | AA: | 10.25 |
| BE1: | 0.5 in | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 5.45 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

