How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.53 | LQ1: | 6.12 in |
| G: | 2.32 | AG: | 5.16 |
| H: | 0.53 in | D: | 3.38 |
| AK: | 8.5 | T: | 1.625 |
| BE1: | 0.5 in | LL: | 2.38 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 5.45 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 175 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

